Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Mechanical Drives Learning System (US customary units): Workstation Package

46100-A

Description

Gain precious time with a turnkey solution for teaching the fundamentals of industrial mechanics

This package includes the Workstation and components common to most experiments such as shafts, couplings, pillow block bearings, fasteners and tools. A three-phase motor, an adjustable-height motor mounting base and a Prony brake are also included.

Versatile and equipped with movable T-slotted extrusions, the Workstation is at the heart of the Mechanical Drives Learning system. Students use it to quickly assemble a variety of mechanical drive set-ups. They can also test the set-ups with the included variable frequency drive and Prony brake to control the motor speed and load, creating various usage scenarios.

This ergonomic workstation is designed to minimize assembly time. Positioning the T-slotted extrusions and the main components, such as the motor and pillow block bearings, only requires a single tool and a couple of minutes, allowing students to focus their attention on the most relevant learning objectives.

Safety is maintained with an industrial-grade detection circuit that cuts power when the polycarbonate cover is opened. Trainees are asked to perform a lockout/tag out procedure on the main switch to prevent accidental activation of the motor while they are working. The cover can also be locked when closed to further improve safety during operation and allow instructors to control access to the components.

The Workstation is small enough to fit on most shop tables. Alternatively, an optional work bench is available with enough storage to accommodate most of the hardware of the entire Mechanical drives learning system.

Features & Benefits

  • Safe and ergonomic workstation
  • Small footprint
  • Hundreds of possible setups with movable T-slotted extrusions
  • Turnkey solution with necessary fasterners and tools
  • Optional work bench available to store components from all levels

Topic Coverage

  • Define and compare belt, chain and gear drives
  • Install pillow block bearings, shafts, a motor and a Prony brake
  • Perform a basic shaft alignment
  • Control a motor using a variable frequency drive
  • Determine motor speed, torque and power

List of equipment

Qty Description Model Number
1 Workstation (US customary units) 46860-A
1 Couplings – Shafts Panel (US customary units) 46861-A
1 Pillow Block Bearings Panel (US customary units) 46862-A
1 Workstation Accessories (US customary units) 46863-A
1 Mechanical Drives Training System (User Guide) 54435-E
1 Introduction to Mechanical Drive Systems (Workbook (Instructor)) 52934-3

Additional equipment required to perform the exercises (Purchased separately)

Qty Description Model Number
1 Introduction to Mechanical Drive Systems (Job Sheets - Student) 52934-2

Couplings and shafts
Download Image

Pillow block bearings
Download Image

Includes all required accessories
Download Image

Ergonomic and safe workstation
Download Image

Lockout/tagout
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).