Basic Controls Training System (Second Team, Add-On to 8036-1)
8036-DDescription
The Basic Controls Training System is designed to be used with the Industrial Controls Mobile Workstation, Model 3103-4. It contains all the equipment necessary for a second team to perform the exercises in the Basic Controls Training System, without unnecessary duplication of the equipment that can be shared by the first team. This means that Model 8036-D contains all the equipment included in Model 8036-1, with the exception of the following equipment: the Industrial Controls Mobile Workstation, Model 3103-3, and the AC Power Supply, Model 3196-3.
Topic Coverage
- Basic Principles of Electric Motor Control
- Circuit Layout and Specifications
- Basic Control Circuits
- Jogging Control Circuits
- Reduced AC Voltage Starters
- Time Relay Circuits
- Troubleshooting
List of equipment
Qty | Description | Model Number |
---|---|---|
2 | Push Buttons | 3110-2 |
1 | Selector Switches | 3111-2 |
1 | Emergency Button | 3114 |
2 | Pilot Lights | 3115-2 |
1 | Dual Contactors | 3119 |
1 | Lockout Module | 3125-1 |
1 | Three-Phase Manual Starter | 3126 |
1 | Contactor | 3127-2 |
1 | Control Relay | 3130-2 |
1 | Overload Relay | 3131-3 |
1 | Time-Delay Relay | 3132-4 |
1 | Three-Pole Fuse Holder | 3137 |
1 | Control Transformer | 3138-3 |
1 | Cam Switch | 3140-3 |
1 | Inertia Wheel | 3147-1 |
1 | Starting Resistors | 3150-1 |
1 | Brake Motor | 3176-A |
1 | Soft Starter | 3186 |
1 | Connection Lead and Accessory Set | 8951-8 |
1 | Fuses | 37889 |
1 | Magnetic Labels | 38503 |
1 | Troubleshooting (Workbook) | 85082 |
1 | Troubleshooting (Workbook (Instructor)) | 85082-1 |
1 | Basic Controls (Workbook) | 49409 |
1 | Basic Controls (Workbook (Instructor)) | 49409-1 |