0.2 kW EMS – Three-Phase Transformers and AC Machines
8001-5Gallery
0.2-kW EMS - Three-Phase Transformers and AC Machines
Description
The 0.2 kW EMS – Three-Phase Transformers and AC Machines training system is supported by the student manual Volume 4: Three-Phase Transformers and AC Machines.
Topic Coverage
- Three-Phase Transformers and AC Machines (Vol. 4)
List of equipment
Qty | Description | Model Number |
---|---|---|
1 | Mobile Workstation | 8110-2 |
1 | Storage Shelves | 8150-1 |
1 | DC Motor/Generator | 8211 |
1 | Four-Pole Squirrel-Cage Induction Motor | 8221 |
1 | Three-Phase Wound-Rotor Induction Machine | 8231 |
1 | Synchronous Motor/Generator | 8241 |
1 | Resistive Load | 8311 |
1 | Inductive Load | 8321 |
1 | Capacitive Load | 8331 |
3 | Fully Protected Transformer | 8341-2 |
1 | DC Voltmeter/Ammeter | 8412 |
1 | AC Ammeter | 8425 |
1 | AC Voltmeter | 8426 |
1 | Three-Phase Wattmeter | 8441-2 |
1 | Synchronizing Module | 8621 |
1 | Synchronous Motor Starter | 8641 |
1 | Three-Phase Full-Voltage Starter | 8651 |
1 | Three-Phase Rheostat | 8731 |
1 | Variable Three-Phase Power Supply | 8821-2 |
1 | Electrodynamometer, Imperial Units | 8911 |
1 | Digital Tachometer | 8920-4 |
1 | Timing Belt | 8942 |
1 | Connection Lead Set | 8951 |
1 | Three-Phase Transformers and AC Machines (Workbook) | 25989 |
1 | Phase-Shifting with Transformers (Workbook) | 27082 |
1 | The Wound-Rotor Induction Motor and Applications (Workbook) | 35064 |
1 | Electric Power Technology Training Equipment (User Guide) | 38486-E |