Touch Screen Graphic Terminal (Allen-Bradley) − 26.4 cm (10.4″)
46973-BDescription
The Touch Screen Graphic Terminal consists of an Allen-Bradley PanelView™ Plus 7 1000 with a 26.4 cm (10.4″) color display. This touch-screen interface allows monitoring and control of some features of the Pressure, Flow, Level, and Temperature Process Training Systems. The Touch Screen Graphic Terminal is pre-programmed with a control interface developed with the various components of the system in mind. It features an integrated EtherNet/IP communication port and one USB port. The Touch Panel requires a 24V-DC power supply that can be connected using either a terminal block or a M12 quick connector.
The FactoryTalk software is optional and can be used to design your own visualization and control interface or modify the interface developed for the Touch Screen Graphic Terminal.