Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Radar Processor/Display (add-on to the Basic Radar Training System)

8097-2

Description

The Radar Processor/Display is used in conjunction with the Basic Radar Training System to form a complete and modern pulse radar system. The Radar Processor/Display adds the following elements to the Basic Radar Training System: radar echo signal processing functions, PPI display functions, on-screen block diagrams of the complete radar and radar processor/display subsystem, and computer-based (i.e., on-screen) instruments (oscilloscope and data monitoring system). Two major types of radar echo signal processing function are available: Moving Target Indication (MTI) and Moving Target Detection (MTD). The Radar Processor/Display also provides computer-controlled generation of clutter and interference to allow study of the MTI processing function. The following types of clutter and interference can be generated: sea clutter, rain clutter, second-trace echo, noise, and pulse interference.

List of equipment

Qty Description Model Number
1 RTM Power Supply 9408-2
1 Reconfigurable Training Module (RTM) 9431-3
1 Analog/Digital Signal Combiner 9630-1
1 Data Acquisition Interface 9631-1
1 Radar Analog/Digital Output Interface 9635
1 Accessories for the Radar Processor/Display 9688-A
1 Analog MTI Processing (Workbook) 38543
1 Radar Processor/Display (User Guide) 38543-E
1 Digital MTD Processing (Workbook) 38544
1 Radar Training System (User Guide) 8112390

Additional equipment required to perform the exercises (Purchased separately)

Qty Description Model Number
1 Function Generator 5 MHz / Frequency Counter 9409
1 Radar Host Computer 9695

Example of a PPI display obtained with the Radar Processor/Display.
Download Image

Figure 1. Simplified connection diagram of the Basic Radar Training System and Radar Processor/Display.
Download Image

Figure 2. On-screen selection of the type of radar which is implemented.
Download Image

Figure 3. Computer-based control of the radar processing functions and operating parameters.
Download Image

Figure 4. Computer-based control of the radar display functions.
Download Image

Figure 5. Window showing the interconnections to the RTM.
Download Image

Figure 6. On-screen block diagram of the Moving Target Indicator (MTI) processor.
Download Image

Figure 7. Real signals can be observed on the built-in oscilloscope by connecting virtual probes to test points in the on-screen block diagrams.
Download Image

Figure 8. The Data Monitor is a powerful tool designed to study the various stages (FFT Doppler filtering, thresholding, alarm generation) of Moving Target Detection (MTD).
Download Image

Figure 9. Faults window in the LVRTS software.
Download Image

Figure 10. Computer-based control of clutter and interference generation.
Download Image

Figure 11. On-line help screens are available through a few clicks of the mouse button.
Download Image

Radar Processor/Display
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).