EasyPort Mini EasyKit – Process Interface with Power Supply and Connecting Cables
80757-4Gallery
Description
The EasyPort Mini process interface is used for the bidirectional transmission of process signals between a real control process in low-voltage technology (24 V=) and a PC. Maximum of one EasyPort Mini module can be connected to the PC via the USB interface.
Technical Data:
- 6 digital or analog input and output channels
- Maximum current per output channel 0.5 A, 24 V (digital) or 0…10 V / 6 mA ±3% (analog)
- Digital input switching threshold 5.2 V hysteresis 1.4 V or analogue 0…10 V Ri > 10 kΩ
- Power supply 24 V DC, +- 10% via a 2.1 x 5.5 mm DC plug
- The status of the digital inputs/outputs and the module’s ID appear at a monochrome graphic display with 64 x 48 pixel
- EasyLab software can also be used to program the module
- USB 2.0 interface to connect to a PC via micro USB socket
- Including micro USB 2.0 connecting cable
- Short circuit proof
Power supply unit
- 24 V DC output voltage
- Output current max. 2.5 A
- Supply voltage 100 – 240 V, 1.3 A, 50 – 60 Hz
- Short circuit proof
- Dimensions: 49.5 x 114.5 x 33 mm
Necessary accessories
- Power cable