Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Digital Circuit Fundamentals 1

91015-2

Description

The Digital Circuit Fundamentals 1 module enables students to perform practical exercises that demonstrate digital circuit principles.

Students will identify the following circuits:

• Clock

• Pulse Generator

• Input Signals

• 4-bit Shift Register

• Asynchronous Ripple Counter

• 4-bit Adder

• Synchronous Counter

• 4-Bit Comparator

This board is available in the following language variants:

• English variant: 91015-20

• French variant: 91015-21

• Spanish variant: 91015-22

Features & Benefits

  • +5 V regulated supply
  • Built-in clock circuit
  • Built-in pulse generator circuit
  • Manual input signal control

Topic Coverage

  • Component Location and Identification
  • Operation of General Circuits and IC Package Fundamentals
  • Basic Counter Control Functions, Ripple Counter Waveforms, Synchronous Counter Circuit Waveforms and Glue Logic
  • Basic Operating Modes of the Shift Register
  • Shift Register Circuit Waveforms
  • Fundamental Binary Addition, Addition with Input and Output Carry
  • Fundamental Binary Comparisons
  • Comparators and Counter Modulus Control
  • Troubleshooting Basics and Troubleshooting Digital Circuits

Optional Equipment

Qty Description Model Number
1 Digital Circuit Fundamentals 1 (Student Manual) 91574-P
1 Digital Circuit Fundamentals 1 (Student Workbook) 91574-Q
1 Digital Circuit Fundamentals 1 (Instructor Guide) 91574-R

Downloads

Product Fixes


Digital Circuit Fundamentals 1
Download Image

Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).