Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

FlowCode

48107

Description

FlowCode is an advanced graphical programming tool that allows those with little experience to develop systems in minutes. FlowCode allows the quick and easy development of complex electronic and electromechanical systems in an integrated development environment (IDE). Engineers, both professional and academic, use Flowcode to develop systems for control and measurement based on microcontrollers using Windows-compatible personal computers.

FlowCode is perfect for those programming PIC devices including Microchip's 8 bit, 16 bit and 32 bit ranges of microcontrollers. It's also an easy and effective solution for programming Atmel AVR, Arduino, and ARM based devices. With a flexible licensing structure, we can supply a perfect configuration for your academic needs. Flowcode is delivered as an academic version. It includes all feature packs for I/O, comms, displays, and sensors. It is chip specific. Please select your configuration.

The following model variants are available:

• 48107-00 (585809) - Single User, PIC 8-bit

• 48107-0A (595166) - Single User, PIC 16-bit

• 48107-0B (595167) - Single User, PIC 32-bit

• 48107-0C (595168) - Single User, Arduino

• 48107-0D (595169) - Single User, ARM

• 48107-B0 (585810) - Ten Users, PIC 8-bit

• 48107-BA (595158) - Ten Users, PIC 16-bit

• 48107-BB (595159) - Ten Users, PIC 32-bit

• 48107-BC (595160) - Ten Users, Arduino

• 48107-BD (595161) - Ten Users, ARM

• 48107-S0 (585811) - Site License, PIC 8-bit

• 48107-SA (595162) - Site License, PIC 16-bit

• 48107-SB (595163) - Site License, PIC 32-bit

• 48107-SC (595164) - Site License, Arduino

• 48107-SD (595165) - Site License, ARM

Other configurations are available, as well as updates. Ask a Festo representative if you need more information.

Optional Equipment

Qty DescriptionModel Number
1 FlowCode 48107
1 FlowCode 48107
1 FlowCode 48107
1 FlowCode 48107
1 FlowCode 48107
1 FlowCode (10 Users) 48107-B
1 FlowCode (10 Users) 48107-B
1 FlowCode (10 Users) 48107-B
1 FlowCode (10 Users) 48107-B
1 FlowCode (10 Users) 48107-B
1 FlowCode (Site License) 48107-S
1 FlowCode (Site License) 48107-S
1 FlowCode (Site License) 48107-S
1 FlowCode (Site License) 48107-S
1 FlowCode (Site License) 48107-S

Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).