Domestic Freezer Skills Trainer
3410-2Gallery
Domestic Freezer Skills Trainer
Description
The Domestic Freezer Skills Trainer provides a basic understanding of the applications of a standard condensing unit and a natural convection evaporator. The trainer includes a standard hermetic compressor, forced-air condenser, natural convection evaporator, dual-pressure controller, filter dryer, liquid indicator, and capillary tube with strainer. The control panel includes an indicator light, compressor switch, and power breaker.
The Domestic Freezer Skills Trainer is designed to teach the basic skills of wiring, piping, evacuating, charging, testing, and troubleshooting. It is designed to be assembled, tested, and disassembled by one or two students performing a series of tasks.
Features & Benefits
- Same size condensing unit and type of evaporator found in most household refrigerators and freezers
- Hermetic compressor and forced circulation condenser
- Panel-mounted components on a mobile rack with main control panel
- Shipped in kit form, partially assembled
- R-134a Refrigerant
Additional equipment required to perform the exercises
Qty | Description | Model Number |
---|---|---|
1 | Refrigeration Charging Equipment | 3440-5 |
1 | Refrigerant Recovery Unit | 3445-1 |
Consumables
Qty | Description | Model Number |
---|---|---|
1 | Consumables for 341X | 3456-1 |