Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Heat Pump Skills Trainer

3411-2

Description

The Heat Pump Skills Trainer, Model 3411, includes the basic components of a typical heat pump unit. It can be operated in two modes: the cooling mode, where heat is absorbed at the evaporator and expelled at the condenser; or the heating mode, where heat is expelled at the evaporator and absorbed at the condenser.

The Heat Pump Skills Trainer includes a standard hermetic compressor, forced-air condenser, suction accumulator, two dual-flow filter dryers, two moisture/liquid indicators, a double capillary and check valve, a blower-type forced-air evaporator, a blower-type forced-air condenser, a four-way reversing valve, and a pressure controller. The control panel includes variable fan speed controls, indicator lights, compressor switch, mode switch, power switch, and power breaker.

This Skills Trainer is designed to teach the basic skills of wiring, piping, evacuating, charging, testing and troubleshooting. It is designed to be assembled, tested, and disassembled by one or two students performing a series of tasks.

Features & Benefits

  • Comprised of basic components of a reversible air conditioning system, which is found in many homes
  • Contains two refrigerant-metering controls and a reversing mechanism
  • Trainer is to be assembled, tested, and disassembled
  • Can be operated in two modes: cooling and heating
  • Horizontally mounted forced-air, fan-cooled, evaporator and condenser
  • Shipped in kit form, partially assembled
  • R-134a Refrigerant

Additional equipment required to perform the exercises

Qty Description Model Number
1 Refrigeration Charging Equipment 3440-5
1 Refrigerant Recovery Unit 3445-1

Consumables

Qty Description Model Number
1 Consumables for 341X 3456-1

Courseware

Qty Description Model Number
1 Campus License 28359-A

Downloads


Heat Pump Skills Trainer
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).