Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Air Conditioning Skills Trainer

3415-2

Description

The Air Conditioner Skills Trainer includes the basic components of a typical air conditioning unit. The trainer includes a hermetic compressor, forced-air condenser, liquid receiver, filter dryer, moisture/liquid indicator, thermostatic expansion valve, blower-type forcedair evaporator, temperature controller, and pressure controller. The control panel includes a variable evaporator fan speed control, indicator light, compressor switch, power switch, and power breaker.

The Air Conditioner Skills Trainer is designed to teach the basic skills of wiring, piping, evacuating, charging, testing and troubleshooting. It is designed to be assembled, tested, and disassembled by one or two students performing a series of tasks.

Features & Benefits

  • Trainer equipped to teach skills of wiring, piping, evacuating, charging, testing, and troubleshooting
  • Contains all major components used in central air conditioning units; including a hermetic condensing unit (hermetic compressor, forced-air condenser, liquid receiver), filter dryer, moisture/liquid indicator, strainer, capillary controller, forced air evaporator, blower, temperature controller, low-pressure controller, and air ducts
  • Shipped in kit form, partially assembled
  • R-134a Refrigerant

Additional equipment required to perform the exercises

Qty Description Model Number
1 Refrigeration Charging Equipment 3440-5
1 Refrigerant Recovery Unit 3445-1

Consumables

Qty Description Model Number
1 Consumables for 341X 3456-1

Air Conditoning Skills Trainer
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).