Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Pumps Learning Systems

46106

Description

The Pumps Training Systems familiarize students with pump operation principles and associated maintenance tasks such as pump installation, lubrication, shaft alignment, inspection, and component replacement. Students also learn how to start up, operate, and troubleshoot industrial pumps in different configurations.

Furthermore, during these hands-on activities, students discover the impact of valve restriction, air injection, and Net Positive Suction Head (NPSH) on pump efficiency by using a cavitation valve, a load valve, and two different water reservoirs.

The modularity of the systems allows the selection of models required to meet customized training objectives. A wide variety of pumps are also offered as individual options. The pumps that can be added to the Pumps Training Systems correspond to the most common types found in industry. Students are introduced to the use, characteristics, and maintenance of each pump by disassembling the pump, and by measuring operating parameters.

Features & Benefits

  • Sturdy, yet flexible design integrating components that meet industrial safety standards and fit many different training needs
  • Comprehensive curriculum consisting of fully illustrated student manuals containing job sheets and/or work orders
  • 13 different types of industrial pumps (vane, flexible impeller, progressive cavity, peristaltic, pneumatic diaphragm, etc.)
  • Provides safe, hands-on industrial pumps training
  • Wide-range of industrial-grade components
  • Pumps can be dismounted and transparent pump cover allows cavitation observation
  • Configure variable speed drives using local panels or a software
  • Fault-insertion by the instructors
  • Latest three-phase ac drive included to vary the speed of motor-driven pumps
  • Easy electrical connections between the drive and motor can be made using banana jacks or terminal blocks

Topic Coverage

  • Pump installation
  • Lubrification
  • Shaft alignment
  • Inspection
  • Component replacement
  • Valve restriction
  • Air injection
  • Pump wiring
  • Fluid mechanics
  • Pump maintenance
  • Laser alignment
  • Vibration analysis
  • Estimated program duration: 96 hours

List of equipment

DescriptionSystem Number
Pumps Training System 46106
Multiple Pump Training System Add-On 46106-1
Second Drive Option Add-On 46106-2

Optional Equipment

Qty DescriptionSystem Number
1 DC Power Supply 6360-A
1 Air Compressor 6410-B
1 Pressure Gauge (Digital, High Range) 6553-A
1 Digital Pressure Gauge (Analog Output) 6553-B
1 Digital Tachometer 8920-4
1 Arbor Press 36464
1 Pumps Training Systems (Manuals on CD-ROM) 37894-A
1 Rust Inhibitor Solution 38096
1 Antibacterial Solution 38097
1 Textbook – Pump Handbook 38488
1 Bearing-Shaft Assembly 38514
1 Defective Bearing-Shaft Assembly 38514
1 Laser Alignment System, Add-On to Pumps Training System 46621-B
1 Upper Tank Assembly 46703
1 External Gear Pump 46710-1
1 Vane Pump 46711-1
1 Flexible Impeller Pump 46712-1
1 Progressive Cavity Pump 46713-1
1 Peristaltic Pump 46714-1
1 Pneumatic Diaphragm Pump 46715-1
1 Metering Pump Add-On 46716
1 Piston Pump 46717-1
1 Multi-Stage Vertical Centrifugal Pump 46723-1
1 Magnetic-Drive Centrifugal Pump 46724-1
1 Paddle Wheel Flowmeter (High Range and Analog Output) 46730-B
1 Paddle Wheel Flowmeter (Low Range) 46731-1
1 Paddle Wheel Flowmeter (Low Range and Analog Output) 46731-B
1 Basic Vibration Analysis for Pumps 46736
1 Lubrication Kit 46792
1 Digital Stroboscope 46794

Downloads


Download Image

Pumps Training Systems
Download Image

Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).