BLDC Motors and Vector Control PMSM Drives Training System
8010-JGallery
The above chart shows all courses in the Electric Power Technology Training Program. Blue boxes highlight courses included in the training system covered in this datasheet, while dark grey boxes, if any, highlight courses that can be optionally added to this training system.
Description
The BLDC Motor and Vector Control PMSM Drives Training System introduces the student to the permanent magnet synchronous machine (PMSM). This type of machine is used in a wide range of modern applications such as computers, household appliances, and electric vehicles. The training system covers the operation and characteristics of two types of motor that use PMSM technology: the brushless dc (BLDC) motor and the PMSM drive. It also deals with the most common types of modulation used to implement BLDC motors (six-step 120° modulation and six-step PWM) and PMSM drives (vector control).
Features & Benefits
- Self-learning curriculum complete with the necessary theory and hands-on experiments
- All control of power electronics devices is computerized via LVDAC-EMS software, allowing for quick setup and easy monitoring
- Totally safe and sturdy working environment with a complete and automatic grounding of all components
- Top-of-the-line data acquisition measuring tools designed to enhance the learning approach and reduce setup time
- Versatile power electronics modules (IGBT) easily reconfigurable in multiple different controllers
Topic Coverage
- Fundamentals of Permanent Magnet Synchronous Machines
- PMSM Control Using a Three-Phase, Six-Step 120 Degrees Modulation Inverter
- The BLDC Motor: Operation, Encoder, Torque Ripple, Speed Control, Direction, Operation in the Four-Quadrant, Control Methods, ...
- The Vector Control PMSM Drive: V/f ratio, Encoder, Speed Control, Torque Control, Vector Control in the Four Quadrants, Regenerative Braking, ...
List of equipment
Qty | Description | |
---|---|---|
1 | Tabletop Workstation | 8134-2 |
1 | Permanent Magnet Synchronous Machine | 8245 |
1 | Resistive Load | 8311 |
3 | Lead-Acid Battery Pack | 8802-1 |
1 | IGBT Chopper/Inverter | 8837-B |
1 | Timing Belt | 8942 |
1 | Connection Lead Set | 8951-L |
1 | Connection Lead Set | 8951-P |
1 | Four-Quadrant Dynamometer / Power Supply with Manual and Computer-Based Control | 8960-C |
1 | Data Acquisition and Control Interface | 9063-B |
1 | BLDC Motor/PMSM Control Function Set | 9069-6 |
1 | AC 24 V Wall Mount Power Supply | 30004-2 |
Optional Measurement
Qty | Description | |
---|---|---|
1 | Digital Multimeter | 8946-2 |
Software
Qty | Description | |
---|---|---|
1 | Software Development Kit (SDK) | 8968-7 |
1 | SCADA for LVDAC-EMS | 8973 |
1 | Software Development Kit (SDK) | 9069-9 |
Courseware
Qty | Description | |
---|---|---|
1 | Electric Power Technology Training Systems (Manuals on CD-ROM) | 86350-A |
Spare Part
Qty | Description | |
---|---|---|
1 | Timing Belt | 8942 |
1 | Connection Lead Set | 8951 |
1 | Fuse SB 5.0 A | 71603 |
Optional Equipment
Qty | Description | |
---|---|---|
1 | Full-Size Blank EMS Module | 8160 |
1 | Half-Size Blank EMS Module | 8161 |
1 | DC Motor/Generator, Cut-Away | 8211-C |
1 | Four-Pole Squirrel-Cage Induction Motor, Cut-Away | 8221-C |
1 | Three-Phase Wound-Rotor Induction Machine, Cut-Away | 8231-C |
1 | Synchronous Motor/Generator, Cut-Away | 8241-C |
1 | Capacitor Start Motor, Cut-Away | 8251-C |
1 | Variable Three-Phase Power Supply | 8821-2 |
1 | Multimeters Module | 8946-A |
1 | Personal Computer | 8990 |
1 | All-in-One Touch Screen Computer (including Monitor Stand with Articulating Arm) | 8990-A |
1 | All-in-one computer | 20628 |
1 | Touch-Screen Computer | 46299 |
1 | Touch-Screen Computer – Large | 46299-A |
Workstation
Qty | Description | |
---|---|---|
1 | Mobile Workstation | 8110-2 |
1 | Storage Shelves | 8150-1 |
1 | Dust Cover for Workstations | 8991 |
1 | Dust Cover for EMS Storage Cabinet | 8992 |
1 | Three-Phase Power Receptable - NEMA L22-20 | 24183 |
1 | Three-Phase Power Receptable - NEMA L21-20R | 24582 |
1 | Three-Phase Power Receptacle - 5-Pin Round | 35153 |
1 | External Shelf for the Mobile Workstation | 36653 |
1 | Mounting Stand with Articulating Arm | 36653-A |
1 | Mobile Base | 88863 |