Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Linear Motor Demonstrator

8228-A

Description

The Linear Motor Demonstrator is a useful teaching tool for instructors who wish to demonstrate the basic principles of magnetism as applied to the operation of linear induction motors. It can also be used by students for determining the basic electrical characteristics of a linear induction motor and studying the dynamic behavior (tractive force, acceleration, top speed) of a linear induction motor. The simple construction of the linear motor included in the system also allows students to apply their theoretical knowledge of electromagnetism.

Features & Benefits

  • Ideal for demonstrating the basic principles of linear motor operation
  • Moveable vehicle frame made of 18 mm thick PVC blocks for great robustness
  • Moveable vehicle mounted on bearing rollers for smooth motion
  • Open construction of the moveable vehicle to facilitate observation of the laminated iron core and windings
  • Automatic direction-reversing mechanism to allow continuous back and forth operation
  • Motor windings provided with independent terminals to allow connection in either delta or wye (star) configuration
  • Adjustable air gap between the pole faces and the stationary rail surface
  • User guide providing a step-by-step procedure to operate the Linear Motor

List of equipment

Qty DescriptionModel Number
1 One-Module Enclosure 8133
1 Linear Motor 8228
1 Power Supply 8821-2
1 Linear Motor (User Guide) 31196-E
1 Electric Power Technology Training Equipment (User Guide) 38486-E

Optional Equipment

Qty DescriptionModel Number
1 Flux Meter 8463

Linear Motor System
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).