eLearning Courses
21016Gallery
Description
The book-based courseware for many training systems are also available in eLearning format for users who prefer a computer-based approach. Each site-license eLearning course is intended to be used with its corresponding training system. The eLearning content presents units, exercises, and exercise procedures with enhanced graphics and/or animations to improve comprehension of the book-based content. Student manuals and instructor guides are incorporated into menu trees and accessible based on user rights. In most courses, the presentation of technical content is accompanied by voice-over narration to minimize the amount of on-screen reading.
This datasheet lists all currently available eLearning courses. Each is available in three learning platforms:
• eSeries: this format is implemented using the MindSight eLearning System.
• SCORM: this format is SCORM-based, and designed to be hosted by a third-party, SCORM 1.2 compliant management system.
• Stand-Alone: this format is available on CD-ROM. It runs on a web browser and does not require any management system. (Note: student data, navigational tracking, and the saving of assessments are not available without an LMS. All user data is lost upon exiting the Stand-Alone curriculum.)
List of equipment
Description | System Number |
---|---|
TP 501 - Basic Level: Basic training in hydraulics - eSeries | 8089947 |
TP 101 – Basic level: Basic pneumatics training - eSeries | 8089954 |
TP 601 - Basic level: Basic training in electrohydraulics - eSeries | 8091935 |
TP 201 – Basic level: Basic electropneumatics training - eSeries | 8091953 |
Nacelle Operation and Maintenance - eSeries | 46547-E |
Solar Thermal Energy Training System - eSeries | 46548-E |
Piping Fundamentals - eSeries | 46759-E |
DC and AC Power Circuits Training System - eSeries | 21001-E |
AC & DC Circuit Fundamentals - eSeries | 80898-7 |
Rigging - eSeries | 80899-4 |
Advanced PLC Training System (Siemens) - eSeries | 80935-7 |
Variable-Frequency Drives - eSeries | 81113-1 |
Programmable Logic Controller - Basic Programming - eSeries | 3280-E |
Refrigeration Training System - eSeries | 3490-E |
Temperature Processes - eSeries | 46944-E |
Pressure, Flow, and Level Processes - eSeries | 46977-E |