Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

SAR Controller

9614

Description

The SAR Controller allows motion control of the small-aperture horn antenna installed on the moveable carriage of the Target Positioning System (Model 9607-1) when the Basic Radar Training System (Model 8096-1) is used as a synthetic aperture radar. Antenna motion commands are received from the SAR Processor (RCS/ISAR Processor, Model 9611 equipped with the LVSAR software) via a USB port connection. The SAR controller also ensures that the radar echo signal acquisition is properly synchronized with the horn antenna motion. The SAR Controller is provided with an LED indicator that lights up when faulty operating conditions are detected in the Target Positioning System. A reset button on the SAR Controller allows normal operating conditions to be restored.


SAR Controller
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).