Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Single-Pump System Accessories

47409

Description

The Single-Pump Systems Accessories consists of hardware and tools required to assemble and interconnect the components of the piping circuits.

Technical data:

- 1x adjustable suction side support

- 1x 180° turn adapter

- 1x discharge side support

- 1x suction side assembly with foot valve

- 1x vertical support with sliding clamps

- 1x discharge assembly

- 1x clear hose

- 1x hasp, 2x padlocks and 2x accident prevention tags for lockout procedures

- 2 meters of 0.25 in outer diameter plastic tubing

- 1x tool to lock the rotating knobs on the perforated worksurface

- 1x plastic cup to prime the centrifugal pump(s)

- 1x set of hexagonal keys (US customary units)

- 1x 0.5 in combination wrench

- 1x set of shims of various thicknesses for alignment procedures

- 1x outside caliper for alignment procedures

- 1x set of feeler thickness gauges for alignment procedures

- 1x combination square

- 2x mandrels for seal removal and installation procedures

- 1x one-way flow valve to control air ingestion

- 3x flow-restrictions rings to introduce faults

- 3x leak-inducing split rings with a thickness of 0.2 mm to introduce faults

- 3x leak-inducing split rings with a thickness of 1 mm to introduce faults


Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).