Sensor workstation
81107-2Gallery
Description
The Sensor workstation is a compact tabletop (also compatible for A4 frames) to perform different experiments on sensors. Including a built-in 24 V dc power supply and configurable multimeter, users can mount with the Quick-Fix® mounting system different sensors from our portfolio (TP1311/TP1321) with the necessary accessories such as a slide unit for measurement, test objects, IO-Link® master to perform the right learning experiment.
Users can easily connect any type of sensors on the multimeter to monitor digital and analog signal with the M12 port or the wire terminal block mounted on the front panel. Via these connections, output signals can then be sent easily to the multimeter using 4 mm safety plugs and corresponding cables.
Additional equipment required to perform the exercises (Purchased separately)
Qty | Description | |
---|---|---|
1 | IEC power cable 90° - NEMA (Type B) | 86331 |
1 | IEC power cable 90° - CEE 7/VII (Type F) | 86331 |
1 | IEC power cable 90° - AS 3112 (Type I) | 86331 |
1 | IEC power cable 90° - BS 1363 (Type G) | 86331-G |
1 | IEC power cable 90° - SEV 1011 (Type J) | 86331-J |
1 | IEC power cable 90° - CEI 23-50 (Type L) | 86331-L |
1 | Power Cord - Nema 5-15 | 86331-N |