Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Diffuse photoelectric sensor with IO-Link®

81107-2

Description

Diffuse photoelectric sensor with background suppression equipped with IO-Link® on Quick-Fix® safe and quick mounting system for profile plates.

Technical Data

- Sensor type: diffuse sensor with background suppression

- Type of light: red

- Operating voltage: 10 - 30 V dc

- Range: 25 - 350 mm

- Electrical output: PNLK PNP or NPN or IO-Link®

- Rotation: 360° with 15° steps

- Connection via M8 port (cable included in accessories package for TP 1312 (8112723))

- Settings options through teach-in, potentiometer or IO-Link®

- Dimensions (H x W x D): 52 x 74 x 49 mm (2.0 x 2.9 x 1.9 in.)

- Weight: 0.074 kg (0.16 lb)


Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).