Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Inductive proximity sensor with IO-Link®

81107-2

Description

Inductive proximity sensor equipped with IO-Link® on Quick-Fix® safe and quick mounting system for profile plates.

Technical Data

- Sensor type: inductive proximity

- Operating voltage: 10 - 30 V dc

- Operating distance: 8 mm

- Electrical output: PNP (NO/NC programmable) or IO-Link®

- Rotation: 360° with 15° steps

- Connection via M12 port (cable included in accessories package for TP 1312 (8112723))

- Settings options through IO-Link®

- Dimensions (H x W x D): 62 x 75 x 49 mm (2.4 x 2.9 x 1.9 in.)

- Weight: 0.11 kg (0.25 lb)


Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).