Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Ultrasonic sensor with IO-Link®

81107-2

Description

Ultrasonic analog sensor equipped with IO-Link® on Quick-Fix® safe and quick mounting system for profile plates.

Technical Data

- Sensor type: ultrasonic

- Features: selectable sound lobe, synchronization options, analog output, temperature compensation

- Operating voltage: 18 – 30 V dc

- Sensing range: 20 – 250 mm (adjustment between 25 – 250 mm)

- Electrical output: analog output 4-20 mA and 0-10 V or IO-Link

- Rotation: 360° with 15° steps

- Connection via M8 port (cable included in accessories package for TP1321 (8112723)

- Settings options through IO-Link®

- Dimensions (H x W x D): 53 x 75 x 49 mm (2.1 x 2.9 x 1.9 in.)

- Weight: 0.072 kg (0.16 lb)


Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).