IO-Link®master module with 4 ports
81107-2Gallery
Description
IO-Link® multi-protocol master module equipped with 4 communication channels on Quick-Fix® safe and quick mounting system for profile plates. This master module is used to connect up to four IO-Link® sensor through one ethernet protocol such as PROFINET®, EtherNet/IP™ or Modbus® TCP. Each channel can be converted easily to a digital PNP channel (input/output).
Technical Data
- Features: integrated Ethernet switch (supports 10 Mbps/100 Mbps), IO-Link® protocol 1.1
- Ethernet communication protocols: PROFINET® device, EtherNet/IP™ device or Modbus® TCP slave via 2x M8 ports
- IO-Link® channels: 4 channels via M12 ports
- Power supply: 24 V dc via 2x M8 ports
- Dimensions (H x W x D): 54 x 149 x 49 mm (2.1 x 5.9 x 1.9 in.)
- Weight: 0.35 kg (0.78 lb)
List of equipment
| Qty | Description | |
|---|---|---|
| 1 | 3377-2 | |
| 1 | 3390 | |
| 1 | 3390 | |
| 1 | 3390-4 |
