Computer-Assisted 0.2 kW Electromechanical Training System
8006-1Gallery
Description
The Computer-Assisted 0.2 kW Electromechanical Training System (EMS) is a modular program that allows laboratory observations in the study of electric power technology. The program incorporates various techniques used in industry to generate and use electrical energy. The courseware covers power circuits, transformers, and common ac/dc machines.
Developed by educators to satisfy educational requirements for industrial applications of electric power technology, this program has been designed for low-power (0.2 kW or ¼ hp) educational equipment that enables students to understand and safely operate industrial-type equipment.
Careful attention to engineering details ensures laboratory results that are easy to understand, data values that are easily observed, and data which, when applied to governing formulas, provides results that verify electrical laws rather than deny them on the basis of large operational-tolerance errors.
As a modular program, course materials provide instructors with complete versatility in selecting and adapting lessons and experiments to fit specific student needs and teaching objectives.
Features & Benefits
- Sturdy workstations and modules constructed of heavy-gauge steel, finished with a powder coating
- Faceplates that can be lowered for machine access
- Cutaway bell housings to permit visual inspection of the internal construction and observation of the machine during operation
- The shaft of each machine has a concave and slotted end to facilitate the use of tachometers, holding brakes, or plugging switches
- System conception and load components simplify calculations required in the learning process
- Mechanical, inductive, resistive, and capacitive load components are included
- Symbols and diagrams representing the electrical components in each module are clearly silk-screened on the front panel
- Safe: all electrical components can be interconnected without electric shock hazard, as all live parts of the plugs are concealed and insulated
- Comprehensive curriculum
Topic Coverage
- Fundamentals for Electrical Power Technology
- Alternating Current
- Capacitors in AC Circuits
- Inductors in AC Circuits
- Power, Phasors, and Impedance in AC Circuits
- Three-Phase Circuits
- Single-Phase Transformer
- Special Transformer Connections
- Three-Phase Transformers
- Fundamentals for Rotating Machines
- DC Motors and Generators
- Special Characteristics of DC Motors
- AC Induction Motors
- Synchronous Motors
- Three-Phase Synchronous Generators (Alternators)
List of equipment
| Qty | Description | Model Number |
|---|---|---|
| 1 | Tabletop Workstation | 8134-2 |
| 1 | DC Motor/Generator | 8211 |
| 1 | Four-Pole Squirrel-Cage Induction Motor | 8221 |
| 1 | Synchronous Motor/Generator | 8241 |
| 1 | Capacitor-Start Motor | 8251 |
| 1 | Universal Motor | 8254 |
| 1 | Resistive Load | 8311 |
| 1 | Inductive Load | 8321 |
| 1 | Capacitive Load | 8331 |
| 1 | Fully Protected Transformer | 8341-2 |
| 1 | Three-Phase Transformer Bank | 8348-4 |
| 1 | Synchronizing Module | 8621 |
| 1 | Variable Three-Phase Power Supply | 8821-2 |
| 1 | Timing Belt | 8942 |
| 1 | Connection Lead Set | 8951 |
| 1 | Four-Quadrant Dynamometer/Power Supply with manual control | 8960-B |
| 1 | Data Acquisition and Control Interface | 9063-B |
| 1 | Power Circuits and Transformers (Workbook) | 30328 |
| 1 | Power Circuits and Transformers (Workbook (Instructor)) | 30328-1 |
| 1 | AC/DC Motors and Generators (Workbook) | 30329 |
| 1 | Electric Power Technology Training Equipment (User Guide) | 38486-E |
| 1 | Computer-Based Instruments for EMS (User Guide) | 86718-E |
| 1 | AC/DC Motors and Generators (Workbook (Instructor)) | 30329-1 |
Software
| Qty | Description | Model Number |
|---|---|---|
| 1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 1 User Online, 1 year | 8972 |
| 1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 5 Users Online, 1 year | 8972-A |
| 1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 10 Users Online, 1 year | 8972-B |
| 1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 15 Users Online, 1 year | 8972-C |
| 1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 20 Users Online, 1 year | 8972-D |
| 1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 25 Users Online, 1 year | 8972-E |
| 1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 30 Users Online, 1 year | 8972-F |
| 1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 35 Users Online, 1 year | 8972-G |
| 1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 40 Users Online, 1 year | 8972-H |
Downloads
Product Fixes
8960-1x - Prime Mover / Dynamometer
Synchronizing Module 8621-0x pilot lamps problem
8960-10 Calibration Video
LVDAC-EMS Software Adjustment
9062-1x is not compatible with USB 3.0
LVDAM-EMS .dai files update for Mind-Sight server version 1.1.10 and higher
