Motor Drives Training System (Stand-Alone)
8036-AGallery
Motor Drives (Stand-Alone)
Description
The Motor Drives Training System is a complete stand-alone system that allows students to perform the same exercises as in the Motor Drives Training System, Model 8036-3. The system is designed to be used directly on a tabletop.
Topic Coverage:
- AC Drive
- DC Drive
Topic Coverage
- AC Drive
- DC Drive
List of equipment
Qty | Description | Model Number |
---|---|---|
1 | Industrial Controls Tabletop Workstation | 3105 |
2 | Switches | 3112 |
1 | Emergency Button | 3114 |
1 | Pilot Lights 24 V dc | 3115-B |
1 | Three-Phase Manual Starter | 3126 |
1 | Control Relay | 3130-2 |
1 | Control Transformer | 3138-3 |
1 | Cam Switch | 3140-3 |
1 | Inertia Wheel | 3147-1 |
1 | Starting Resistors | 3150-1 |
1 | Power Diodes | 3165-1 |
1 | Machine Mounting Plate | 3170-2 |
1 | Brake Motor | 3176-A |
1 | DC Motor | 3179-2 |
1 | AC Drive | 3183-2 |
1 | DC Drive | 3184 |
1 | AC Power Supply (double-sided) | 3196-4 |
1 | Connection Lead and Accessory Set | 8951-H |
1 | Magnetic Labels | 38503 |
1 | Industrial Controls Training Systems Series 3100 (User Guide) | 27073-E |
1 | Motor Drives (Workbook) | 52731 |
1 | Motor Drives (Workbook (Instructor)) | 52731-1 |