Basic Controls Training System (Add-On to 8001 or 8006)
8036-EDescription
The Basic Controls Training System is an add-on to systems 8001 or 8006 that allows students to perform the same exercises in the Basic Controls Training System, Model 8036-1, using the power supply, motors, and additional equipment provided with systems 8001 or 8006.
Topic Coverage
- Basic Principles of Electric Motor Control
- Circuit Layout and Specifications
- Basic Control Circuits
- Jogging Control Circuits
- Reduced AC Voltage Starters
- Time Relay Circuits
- Troubleshooting
List of equipment
Qty | Description | Model Number |
---|---|---|
1 | Industrial Controls Double-Rail Workstation | 3105-B |
2 | Push Buttons | 3110-2 |
1 | Selector Switches | 3111-2 |
1 | Emergency Button | 3114 |
2 | Pilot Lights | 3115-2 |
1 | Dual Contactors | 3119 |
1 | Lockout Module | 3125-1 |
1 | Three-Phase Manual Starter | 3126 |
1 | Contactor | 3127-2 |
1 | Control Relay | 3130-2 |
1 | Overload Relay | 3131-3 |
1 | Time-Delay Relay | 3132-4 |
1 | Three-Pole Fuse Holder | 3137 |
1 | Control Transformer | 3138-3 |
1 | Cam Switch | 3140-3 |
1 | Starting Resistors | 3150-1 |
1 | Brake Motor (EMS version) | 3176-B |
1 | Soft Starter | 3186 |
1 | Connection Lead Set | 8951-M |
1 | Zero Friction Machine | 8969 |
1 | Inertia Wheel | 9126 |
1 | Fuses | 37889 |
1 | Magnetic Labels | 38503 |
1 | Troubleshooting (Workbook) | 85082 |
1 | Troubleshooting (Workbook (Instructor)) | 85082-1 |
1 | Industrial Controls Training Systems (User Guide) | 27073-E |
1 | Basic Controls (Workbook) | 49408 |
1 | Basic Controls (Workbook (Instructor)) | 49408-1 |