Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Differential-Pressure Transmitter (HART, Low Range)

46921

Description

A differential pressure transmitter is an instrument that senses a pressure difference between two points and converts the pressure to a standardized electronic signal which can be sent to a control element. The transmitter can be configured so that its signal is either proportional to a pressure differential, a flow rate, or a level.

The Low Range version of the differential pressure transmitter is designed to operate in a range going from a difference of 0 kPa (0 psi) to an absolute difference of 50 kPa (7.3 psi).

This Differential-Pressure Transmitter includes a transmitter which is compatible with the HART communication protocol.


Differential-Pressure Transmitter (Hart, Low Range)
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).