Programmable Logic Controller (AB CompactLogix)
46966-1Gallery
Description
The AB CompactLogix PLC is a cost-effective controller from the Allen-Bradley family of Logix controllers. This PLC features a L24 CPU and includes sixteen 24 V dc digital inputs and sixteen 24 V dc digital output relays hardwired to both banana jacks and terminal blocks on the module front panel. Banana jacks provide an easy and fast way to wire a setup, while terminal blocks allow students to wire their setup in a way much closer to what is commonly found in the industry. A total of eight 4-20 mA analog inputs and eight 4-20 mA analog outputs are also included.
The CompactLogix PLC supports Ethernet/IP network communication. The two Ethernet/IP ports are located on the front panel to make the cabling more convenient.
The CompactLogix PLC is programmed with Rockwell's RSLogix 5000 Lite Edition software (Model 5935 or -A) using any of four languages: Relay ladder, structured text, sequential function chart, and function block diagram. This module has ten switches that the instructor can use to insert faults.
