Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Energy Manager

46974

Description

The Energy Manager is a device used to record the temperatures measured at different points in the system. It can use the flow rate signals coming from optional transmitters to calculate energy balances in real time. The Energy Manager features an alphanumeric display with eight buttons and is powered by a 24 V dc signal. Up to four Platinum RTDs (Model 46917) can be connected to the inputs of the Energy Manager. Output relays and 4-20 mA outputs are also part of the device. The device can be programmed using a computer and a serial cable.


Energy Manager
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).