Temperature Process Training System (Allen-Bradley) – HART
3531Gallery
Temperature Process Training System – HART
Description
The Temperature Process Training System – HART introduces students to temperature processes and their associated instruments and control. It features the HART Temperature Transmitter and Allen-Bradley Variable Frequency Drives.
This model needs a PLC of Series 3539 to be fully functional.
List of equipment
Qty | Description | Model Number |
---|---|---|
1 | Internal Assembly Procedure - Free of charge | 8197385 |
1 | Emergency Switch Station | 5926-A |
1 | Process Workstation (Temperature, Pressure, Flow, and Level) | 46801-E |
1 | Instrumentation Workstation (With Heating/Cooling Unit) | 46900-D |
1 | Brazed Plate Heat Exchanger | 46905 |
1 | J-Type Thermocouple | 46916 |
1 | Platinum RTD 100 | 46917 |
1 | Temperature Transmitter (HART) | 46940 |
1 | Three-Way Pneumatic Control Valve | 46955-B |
1 | Electrical Unit | 46970-1 |
1 | Pneumatic Unit | 46971-A |
1 | Color Paperless Recorder | 46972-A |
4 | AC Variable Frequency Drive (Ethernet) | 46975-2 |
1 | Instrumentation Mounting Pipe | 46990 |
1 | Process Supports (Temperature) | 46991-D |
1 | Drip Tray (Front) | 46992-B |
1 | Drip Tray (Back) | 46992-C |
1 | Piping and Accessories (Temperature) - Basic System | 46993-C |
1 | Electrical Distribution Box | 46997 |
1 | Measurement (Workbook) | 86009 |
1 | Measurement (Workbook (Instructor)) | 86009-1 |
1 | Process Control (Workbook) | 86010 |
1 | Process Control (Workbook (Instructor)) | 86010-1 |
1 | Control Valves (User Guide) | 86001-E |
1 | Familiarization with the Training System (User Guide) | 80897-5 |
Additional equipment required to perform the exercises (Purchased separately)
Qty | Description | Model Number |
---|---|---|
1 | CompactLogix PLC Bundle – Educational | 3539-8 |
1 | Compressor | 6410-C |
1 | Touch Screen Graphic Terminal (Allen-Bradley) − 26.4 cm (10.4″) | 46973-1 |
1 | Calibration Kit | 46980 |