Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Flux Meter

8463

Description

The Flux Meter consists of a flux meter whose rated frequency is equal to that of the local ac power network. Its range is 0-100 μWb, with a peak value of 1000 μWb. It has an instantaneous flux output of 1mV/μWb (10-1000 Hz).

The probe of the flux meter has 375 turns, with an inside dimension of 25.4 x 25.4 mm (1.0 x 1.0 in) and a cable length of 90 cm (36 in).


Flux Meter
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).