Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Compressor

5654-4

Description

Oil-lubricated, very quiet (45 dB (A)) compressor. This makes it ideal for use in classrooms. With pressure reducer and water separator.

- Pressure: 800 kPa (8 bar) Pmax

- Suction capacity: 50 l/min

- Tank volume: 24 l

- Compressed air outlet: ¼" or KD4

- Noise level: 45 dB (A)/1 m

- Duty cycle: max. 50%

- Pressure regulator with gauge

With IEC power socket and IEC power cable.


Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).