FluidSIM 365 Pneumatics (1 year)
81981-9Description
FluidSIM 365 Pneumatics is an application for creating and simulating pneumatic and electropneumatic circuit diagrams. Valuable technical skills are learned by designing circuits and simulating them interactively.
Learning Goals
Creation of circuit diagrams
Identifying and preventing errors
Optimization of solution circuit diagrams through interactive simulations
Understanding solution development
Observing effects through real-time simulations
Benefits
Convenient creation of circuit diagrams and their interactive simulation
Content tailored to Festo Didactic learning systems
Can be used online and offline
Various utilization options: web, Windows, and via the Festo LX digital learning portal
Learning the effects of changes in a technical setup and observing their immediate consequences through real-time simulation.
Further Information
FluidSIM 365 Pneumatics makes it possible to create (electro-)pneumatic circuits and simulate them interactively. State changes and switching processes are calculated realistically, and interactive interventions can be made by actuating switches or switching valves. Signals can also be transmitted via connected hardware or from other programs. In addition to real measuring devices, FluidSIM offers virtual measuring devices.
With FluidSIM 365, you have access to all of the available usage variants of FluidSIM:
Web version
You can use the new and modern web version from any place, at any time, and without installation, regardless of your device and operating system (e.g. iPad). There currently is a limit to the number of important functions that are accessible with the Windows version V6. Updates are provided regularly and fully automatically so that you always use the latest version.
Windows version
In the Windows version, all of the functionalities and content of FluidSIM V6 are available to you.
Integration in Festo LX
With the integration of FluidSIM into our digital learning portal Festo LX, simulation tasks can be created and edited directly in Festo LX and users no longer have to switch between the two programs.
FluidSIM 365 Pneumatics covers the following topics:
– Pneumatics/electropneumatics
– Closed-loop pneumatics
– Vacuum technology
– Electrical controllers
– Digital technology
– GRAFCET (EN 60848)
You determine the distribution of the licenses yourself. Some of the licenses can be used for the web version, some for the Windows version, and the rest for using FluidSIM in Festo LX. This license allows FluidSIM 365 Pneumatics to be used for 1 year.
Note
To order the upgrade to version 365, you need FluidSIM version 6.