Electro-Mechanical Training System with DC Motor
8075-3Gallery
Electro-Mechanical System Using DC Motor
Description
The Electro-Mechanical Training System with DC Motor enables diverse PLC-controlled positioning and motion processes.
Features & Benefits
- Explores drives and lead screw positioning systems used in motion processes
- Industrial 1800 r/min, 90 V dc motor
- Two magnetic limit switches for PLC feedback
- Bidirectional, regenerative dc drive
- Perforated base to accommodate optional sensors
- Fault-insertion capability for troubleshooting
- Optional 100 ppr optical encoder
- Accepts three 24 V dc control signals from the PLC
- Includes job sheets
List of equipment
Qty | Description | Model Number |
---|---|---|
1 | DC Motor Drive | 3209 |
1 | DC Motor Electro-Mechanical Module | 3293 |
1 | PLC Applications (Workbook) | 85251-2 |
1 | PLC Applications (Workbook (Instructor)) | 85251-3 |
Additional equipment required to perform the exercises (Purchased separately)
Qty | Description | Model Number |
---|---|---|
1 | Optical Encoder | 3210 |