Wind Turbine Training System
8075-5Gallery
Wind Turbine System

Overview of the Wind Turbine Training System (PLC Application)
Description
The Wind Turbine Training System uses a PLC to monitor the speed and direction of the wind and control the position of the wind turbine nacelle.
Features & Benefits
- System comprised of a Nacelle Simulator, Model 3297, and a Wind Generator, Model 3213
- Small blower for generating air flow
- Nacelle equipped with dc motor and mechanical clutch
- Two limit switches with NO and NC contacts
- Analog position sensor for determining wind direction (0-10 V)
- Variable-frequency pulse-train signal for measuring wind speed (24 V dc)
- Requires an external 24 V power supply
- Accepts two 24 V dc control signals from the PLC for motor operation
- Includes job sheets
List of equipment
Qty | Description | Model Number |
---|---|---|
1 | Wind Generator | 3213 |
1 | Nacelle Simulator | 3297 |
1 | PLC Applications (Workbook) | 85303-2 |
1 | PLC Applications (Workbook (Instructor)) | 85303-3 |