Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Control Transformer

46308

Description

The control transformer module decreases the line voltage from the power source down to a voltage of 24 V, which is required by several modules of the training system. The connections to the primary winding of the control transformer are made through 4 mm test leads (high voltage), and the connections to the secondary winding are made through 2 mm test leads (low voltage). Fuses protect the primary and secondary winding. This module is also equipped with four fault switches and two ground terminals.

loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).