Ni-MH Batteries
8801-AGallery
Description
In the context of the Renewable Energy Training Program, batteries are used for energy storage in applications. They will be used as storage devices destined for green energy production using solar power or wind power. Batteries are also used for their portability in hybrid and electric vehicles. The specific characteristics of batteries (charge, discharge, energy density, etc.) are covered extensively through a variety of lab exercises in the Renewable Energy Training Program.
The Ni-MH Batteries, Model 8801-A, consists of two 12 V packs of nickel-metal hydride (Ni-MH) batteries enclosed in a half-size EMS module. These batteries are used in some exercises of Lab-Volt's Electric Power Technology Training Systems, Series 8010, in order to study Ni-MH battery characteristics as well as electrical energy storage in various applications. Ni-MH batteries have higher specific energy and energy density than lead-acid batteries. Each pack is equipped with a thermistor which can be used by the Four-Quadrant Dynamometer/Power Supply, Model 8960-2, to monitor the battery temperature during charge as it is a critical parameter for that type of battery.
Normal connection to the batteries is through 4 mm safety banana jacks mounted on the front panel of the module. Miniature (2 mm) banana jacks also mounted on the front panel provide access to the thermistors.