Standard Functions (manual control) Set
8968-1Description
The Standard Functions (manual control) Set is a package of control functions that can be activated in the Four-Quadrant Dynamometer/Power Supply, enabling the module to perform a wide variety of functions in each of its two operating modes (Dynamometer and Power Supply).
The set allows only manual control of the functions. This means that the Four-Quadrant Dynamometer/Power Supply operates as a stand-alone unit, and the function performed is selected, set, and monitored using front-panel mounted controls and display. The following control functions are available in the set:
Dynamometer operating mode
- Two-Quadrant, Constant-Torque Brake
- Clockwise Prime Mover/Brake
- Counterclockwise Prime Mover/Brake
- Clockwise Constant-Speed Prime Mover/Brake
- Counterclockwise Constant-Speed Prime Mover/Brake
- Positive Constant-Torque Prime Mover/Brake
- Negative Constant-Torque Prime Mover/Brake
Power Supply operating mode
- Positive Voltage Source
- Negative Voltage Source
- 200 V DC Bus
- Positive Current Source
- Negative Current Source
- 50 Hz Power Source
- 60 Hz Power Source
- Lead-Acid Battery Float Charger