Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Current/Voltage Isolator

9056-B

Description

The Current/Voltage Isolator is a power electronics device that converts a high-level current and a high-level voltage (ac or dc) into two low-level (0 to ±10 V) output signals, electrically isolated from the high-level signal source. This allows observation of the signal waveforms in power circuits using a conventional oscilloscope. The output signals can also be used in control circuits as current or voltage feedback signals.

The isolated signal at the current output (I) is proportional to the input current. Similarly, the isolated signal at the voltage output (E) is proportional to the input voltage. Both isolators can be used simultaneously.

This plug-in module is designed to be inserted into the Enclosure / Power Supply, Model 8840. It is automatically powered when it is inserted into the enclosure.


Download Image

Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).