Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Time-Delay Relay

9107-1

Description

The Time-Delay Relay consists of an operatic coil, a pneumatic timing head, and two sets of contact assemblies.

The four-pole, lower set of double-break solid silver contacts (two normally closed and two normally open) is actuated instantaneously by energizing the 120 V ac operating coil.

The upper pair of contacts (one normally closed and one normally open) opens or closes with a time delay just after the coil has been energized. By turning the adjustment wheel, repeatable (within 15%) time delays from 0.2 s to 60 s can be obtained. The two timing head contacts have the same rating as the lower four main relay contacts.


Time-Delay Relay
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).