DC and AC Power Circuits Training System
8010-1Gallery
The above chart shows all courses in the Electric Power Technology Training Program. Blue boxes highlight courses included in the training system covered in this datasheet, while dark grey boxes, if any, highlight courses that can be optionally added to this training system.
DC and AC Power Circuits Training System
Description
The DC and AC Power Circuits Training System combines a modular design approach with computer-based data acquisition and control to introduce students to the fundamentals of electricity, such as direct current (dc), alternating current (ac), voltage, resistance, and Ohm's Law. The training system is designed to operate at a low voltage to ensure the safety of students beginning their training in electric power technology.
Features & Benefits
- The training system teaches simply and effectively the basic principles of electrical power for both direct current (dc) and alternating current (ac).
- The course curriculum of the Electric Power Technology Training Program is highly flexible and allows a multitude of different customized training solutions.
- The courseware includes student manuals and instructor guides with all the theory required to perform the hands-on experiments.
- All workstations, modules, and components are very sturdy to ensure a prolonged service life in a demanding environment such as a training laboratory.
- The modular design approach of the training equipment allows a large variety of courses to be performed using a small number of modules, without unnecessary duplication of equipment.
- All electrical components can be interconnected without electric shock hazard since all live parts of the connection leads are concealed and insulated.
- All electrical symbols representing the components used in a laboratory exercise are clearly silk-screened on the front panel of the modules.
- The training system includes two highly versatile USB peripherals:
- Four-Quadrant Dynamometer/Power Supply, Model 8960-2. This module is used as a dc and ac power source.
- Data Acquisition and Control Interface, Model 9063. This module gives access to a large variety of computer-based measuring instruments via the LVDAC-EMS software.
- Software upgrades for LVDAC-EMS and firmware upgrades for the Four-Quadrant Dynamometer/Power Supply and Data Acquisition and Control Interface are available for download free of charge on the Festo Didactic website.
Topic Coverage
- Voltage, Current, and Ohm's Law
- Equivalent Resistance
- Power in DC Circuits
- Series and Parallel Circuits
- The Sine Wave
- Phase Angle and Phase Shift
- Instantaneous Power and Average Power
- Inductive Reactance
- Capacitive Reactance
- Impedance
- Active and Reactive Power
- Apparent Power and the Power Triangle
- Solving Simple AC Circuits using Circuit Impedance Calculation
- Solving AC Circuits Using the Power Triangle Method
List of equipment
| Qty | Description | Model Number |
|---|---|---|
| 1 | Three-Module Workstation | 8131 |
| 1 | Resistive Load | 8311 |
| 1 | Inductive Load | 8321 |
| 1 | Capacitive Load | 8331 |
| 1 | Connection Lead Set | 8951-L |
| 1 | Four-Quadrant Dynamometer / Power Supply with Manual and Computer-Based Control | 8960-C |
| 1 | Data Acquisition and Control Interface | 9063-B |
| 1 | AC 24 V Wall Mount Power Supply | 30004-2 |
| 1 | DC Power Circuits (Workbook) | 86350 |
| 1 | DC Power Circuits (Workbook (Instructor)) | 86350-1 |
| 1 | Single-Phase AC Power Circuits (Workbook) | 86358 |
| 1 | Single-Phase AC Power Circuits (Workbook (Instructor)) | 86358-1 |
| 1 | Electric Power Technology Training Equipment (User Guide) | 38486-E |
| 1 | Computer-Based Instruments for EMS (User Guide) | 86718-E |
Additional equipment required to perform the exercises (Purchased separately)
| Qty | Description | Model Number |
|---|---|---|
| 1 | Digital Multimeter | 8946-2 |
Software
| Qty | Description | Model Number |
|---|---|---|
| 1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 1 User Online, 1 year | 8972 |
| 1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 5 Users Online, 1 year | 8972-A |
| 1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 10 Users Online, 1 year | 8972-B |
| 1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 15 Users Online, 1 year | 8972-C |
| 1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 20 Users Online, 1 year | 8972-D |
| 1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 25 Users Online, 1 year | 8972-E |
| 1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 30 Users Online, 1 year | 8972-F |
| 1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 35 Users Online, 1 year | 8972-G |
| 1 | Electromechanical Systems Simulation Software (LVSIM®-EMS) - 40 Users Online, 1 year | 8972-H |

