Lead-Acid Batteries Training System
8010-4Gallery
Description
The Lead-Acid Batteries Training System introduces students to the operation of lead-acid batteries and covers voltage regulation, internal resistance, capacity, depth of discharge, and cycle life of lead-acid batteries. Hands-on experiments cover both the discharge characteristics and the most popular charging methods of lead-acid batteries.
The Lead-Acid Batteries Training System equipment includes the Lead-Acid Batteries, Model 8801, and the Four-Quadrant Dynamometer/Power Supply, Model 8960-2. The Four-Quadrant Dynamometer / Power Supply is a multifunctional module that is used in the Lead-Acid Batteries course to charge and discharge the batteries. Its operation is controlled by the LVDAC-EMS software, which also provides the instrumentation required to measure, collect, and record the experimental data.
Features & Benefits
- The training system teaches the principles of lead-acid battery operation during both charge and discharge.
- The course curriculum of the Electric Power Technology Training Program is highly flexible and allows a multitude of different customized training solutions.
- The courseware includes student manuals and instructor guides with all the theory required to perform the hands-on experiments.
- All workstations, modules, and components are very sturdy to ensure a prolonged service life in a demanding environment such as a training laboratory.
- The modular design approach of the training equipment allows a large variety of courses to be performed using a small number of modules, without unnecessary duplication of equipment.
- All electrical components can be interconnected without electric shock hazard since all live parts of the connection leads are concealed and insulated.
- All electrical symbols representing the components used in a laboratory exercise are clearly silk-screened on the front panel of the modules.
- The training system includes a highly versatile USB peripheral:
- Four-Quadrant Dynamometer/Power Supply, Model 8960-2. This module is used as a dc power source and a battery charger/discharger with a large variety of configurable parameters. It can also be used as an overnight battery float charger.
- Firmware upgrades for the Four-Quadrant Dynamometer/Power Supply are available for download free of charge on the Festo Didactic website.
Topic Coverage
- Voltage, Current, and Ohm's Law
- Equivalent Resistance
- Power in DC Circuits
- Series and Parallel Circuits
- Battery Fundamentals
- Discharge Characteristics
- Battery Charging Fundamentals
- Battery Charging Methods
List of equipment
Qty | Description | Model Number |
---|---|---|
1 | Three-Module Workstation | 8131 |
1 | Resistive Load | 8311 |
1 | Lead-Acid Batteries | 8801 |
1 | Connection Lead Set | 8951-L |
1 | Four-Quadrant Dynamometer/Power Supply | 8960-E |
1 | DC Power Circuits (Workbook) | 86350 |
1 | DC Power Circuits (Workbook (Instructor)) | 86350-1 |
1 | Lead-Acid Batteries (Workbook) | 86351 |
1 | Lead-Acid Batteries (Workbook (Instructor)) | 86351-1 |
1 | Electric Power Technology Training Equipment (User Guide) | 38486-E |
Additional equipment required to perform the exercises (Purchased separately)
Qty | Description | Model Number |
---|---|---|
1 | Digital Multimeter | 8946-2 |