DC Power Electronics Training System
8010-6Gallery
Description
The DC Power Electronics Training System provides a comprehensive study of the diode and switching transistor, two semiconductor components that are widely used in power electronics circuits. It also provides in-depth coverage of various types of chopper, a power electronics device used in many dc power circuits (e.g., dc motor drives, battery chargers, dc-to-dc converters, etc.).
The training system equipment mainly consists of the IBGT Chopper/Inverter, Model 8837-B, and the Four-Quadrant Dynamometer/Power Supply, Model 8960-2. The IBGT Chopper/Inverter consists of insulated-gate bipolar transistors (IGBT) and diodes used to build various types of choppers. The Four-Quadrant Dynamometer/ Power Supply is a highly versatile module used in the DC Power Electronics course as a voltage source and battery charger. The operation of these modules is controlled via the LVDAC-EMS software, which also provides the instrumentation required to measure and record the experimental data.
Features & Benefits
- The training system teaches the principles of dc power electronics, as well as the operation of various dc power electronics devices, through clear, easy-to-follow theory presentations and simple, demonstrative hands-on exercises.
- The course curriculum of the Electric Power Technology Training Program is highly flexible and allows a multitude of different customized training solutions.
- The courseware includes student manuals and instructor guides with all the theory required to perform the hands-on experiments.
- All workstations, modules, and components are very sturdy to ensure a prolonged service life in a demanding environment such as a training laboratory.
- The modular design approach of the training equipment allows a large variety of courses to be performed using a small number of modules, without unnecessary duplication of equipment.
- All electrical components can be interconnected without electric shock hazard since all live parts of the connection leads are concealed and insulated.
- All electrical symbols representing the components used in a laboratory exercise are clearly silk-screened on the front panel of the modules.
- The training system includes two highly versatile USB peripherals:
- Four-Quadrant Dynamometer/Power Supply, Model 8960-2. This module is used as a dc power source and a battery charger/discharger with a large variety of configurable parameters. The module can also be used as an overnight battery float charger.
- Data Acquisition and Control Interface, Model 9063. This module gives access to a large variety of computer-based measuring instruments and is used to control the various dc power electronics devices. Both of these functions are implemented via the LVDAC-EMS software.
- Software upgrades for LVDAC-EMS and firmware upgrades for the Four-Quadrant Dynamometer/Power Supply and Data Acquisition and Control Interface are available for download free of charge on the Festo Didactic website.
Topic Coverage
- Voltage, Current, and Ohm's Law
- Equivalent Resistance
- Power in DC Circuits
- Series and Parallel Circuits
- The Diode and Switching Transistor
- The Buck Chopper
- Introduction to High-Speed Power Switching
- Ripple in Choppers
- The Lead-Acid Battery Charger
- The Boost Chopper
- The Buck/Boost Chopper
- The Four-Quadrant Chopper
List of equipment
Qty | Description | Model Number |
---|---|---|
1 | Three-Module Workstation | 8131 |
1 | Resistive Load | 8311 |
1 | Filtering Inductors/Capacitors | 8325-A |
1 | Lead-Acid Battery Pack | 8802-1 |
1 | IGBT Chopper/Inverter | 8837-B |
1 | Connection Lead Set | 8951-L |
1 | Four-Quadrant Dynamometer/Power Supply | 8960-E |
1 | Data Acquisition and Control Interface | 9063-C |
1 | AC 24 V Wall Mount Power Supply | 30004-2 |
1 | DC Power Circuits (Workbook) | 86350 |
1 | DC Power Circuits (Workbook (Instructor)) | 86350-1 |
1 | DC Power Electronics (Workbook) | 86356 |
1 | DC Power Electronics (Workbook (Instructor)) | 86356-1 |
1 | Electric Power Technology Training Equipment (User Guide) | 38486-E |
1 | Computer-Based Instruments for EMS (User Guide) | 86718-E |
Additional equipment required to perform the exercises (Purchased separately)
Qty | Description | Model Number |
---|---|---|
1 | Digital Multimeter | 8946-2 |