Mobile Workstation
8110-2Gallery
Description
The Mobile Workstation is a ready-for-use workstation that consists of two fully assembled modules: a Workstation mounted on a Mobile Storage Cabinet. Four rubber-tire swivel casters allow easy movement of the workstation in the laboratory classroom. The lower portion of the workstation serves as a storage cabinet with two hinged panels and a lock handle. Immediately above the storage cabinet is a pullout work surface with a scuff- and burn-resistant laminate finish. The upper portion of the workstation consists of three rows of compartments designed to house EMS modules. Two of these rows have full-height compartments while the other row has half-height compartments. Each row of full-height compartments can accommodate up to three full-size EMS modules or six half-size EMS modules, whereas the row of half-height compartments can accommodate up to three half-size EMS modules.

