Programmable Logic Controller Training System (Add-on)
8036-2Gallery
Description
The Programmable Logic Controller Training System introduces students to the use of PLCs for motor control.
Topic Coverage
- Programmable Logic Controller (PLC)
- PLC Control Circuits
- Troubleshooting
List of equipment
Qty | Description | Model Number |
---|---|---|
2 | Switches | 3112 |
1 | Pilot Lights 24 V dc | 3115-B |
1 | Programmable Logic Controller (Eaton EASY-E4-UC-12RC1) | 3128-1 |
1 | Interposing Relays | 3129 |
1 | DC Power Supply | 3139 |
1 | Connection Lead Set | 8951-E |
1 | Troubleshooting (Workbook) | 85082 |
1 | Troubleshooting (Workbook (Instructor)) | 85082-1 |
1 | Programmable Logic Controller (Workbook (Instructor)) | 81444-6 |
1 | Programmable Logic Controller (Workbook) | 81444-7 |