Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Radar Tracker Hand Controller (USB)

9694-1

Description

The Radar Tracker Hand Controller (USB) is a joystick-type device designed to be connected to a USB port of a personal computer. It is used to select specific targets when the tracking radar is in the manual mode of operation. Fore and aft motion of the handle allows range positioning of a tracking cursor (range gate). Left-right motion of the handle controls the direction of the antenna's rotation, thereby allowing the antenna to be rotated to a particular azimuth. Mode control of the tracking radar is achieved with the trigger buttons on the handle of the Hand Controller.


Radar Track Hand Controller (USB)
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).