Solar/Wind Energy Training System
46120Gallery
Description
The Solar/Wind Energy Training System, Model 46120, is the main variant of the program. It forms a complete hybrid-energy training system that teaches students how solar panels and wind turbines are used in today's consumer and industrial markets. During the course of their training, students learn how to install the system components, operate the system, and measure the different parameters important to the production of energy from solar power and wind power.
The Solar/Wind Energy Training System includes everything required to function as a stand-alone, hands-on learning workstation: solar and wind energy power-generating equipment, training modules with fault-insertion capabilities, student manuals, and instructor guides.
List of equipment
Qty | Description | Model Number |
---|---|---|
1 | Packing Instructions Solar-Wind System | 8128984 |
1 | Solar/Wind Energy Mobile Workstation | 46801-J |
1 | Battery Bank | 65917 |
1 | Battery Bank Junction Box | 66050 |
2 | Electrical AC Outlet | 66051-1 |
3 | Ammeter | 66052 |
1 | DC Power Distribution Panel | 66053 |
2 | Horizontal-Mount Disconnect Switch | 66054-H |
2 | Vertical-Mount Disconnect Switch | 66054-V |
1 | Diversion Load Controller | 66056 |
1 | Dump Load | 66057 |
3 | DC Circuit Breaker | 66058 |
1 | kWh Meters with AC Circuit Breaker Box | 66059 |
4 | AC/DC Wall Switch | 66060 |
1 | Lockout/Tagout Module | 66061 |
1 | Power Bus Bar | 66062 |
1 | Power Inverter | 66064 |
1 | Solar Charge Controller | 66065-1 |
1 | Stop Switch | 66066 |
2 | DC Lamp Socket | 66067 |
1 | Photovoltaic (PV) Module Assembly | 66070-1 |
1 | Wind Turbine Generator with DC Motor (for Wind Simulator) | 66075 |
1 | Solar Array Junction Box | 66150-1 |
1 | Sun Simulator Assembly | 66151 |
1 | DC Motor Controller (for Wind Simulator) | 66153 |
1 | Accessories Package | 66154 |
1 | Connection Cables Kit | 87339 |
1 | Power Usage Monitor | 66063 |
1 | Multimeter | 6394-A |
1 | Photovoltaic Systems Textbook (author, James P. Dunlop) (Workbook) | 66166 |
1 | Energy Fundamentals (Workbook) | 86514-2 |
1 | Energy Fundamentals (Workbook (Instructor)) | 86514-3 |
1 | Trainer Familiarization and Safety (Workbook) | 86515-2 |
1 | Trainer Familiarization and Safety (Workbook (Instructor)) | 86515-3 |
1 | Solar Module (Workbook) | 86516-2 |
1 | Solar Module (Workbook (Instructor)) | 86516-3 |
1 | Wind Turbine (Workbook) | 86517-2 |
1 | Wind Turbine (Workbook (Instructor)) | 86517-3 |
1 | Solar/Wind Systems (Workbook) | 86518-2 |
1 | Solar/Wind Systems (Workbook (Instructor)) | 86518-3 |
1 | Going Green (Workbook) | 86519-2 |
1 | Going Green (Workbook (Instructor)) | 86519-3 |