Wind Energy Training System
46120-GGallery
Wind Energy Training System
Description
The Wind Energy Training System is a variant of the Solar/Wind Energy Training System, Model 46120, that comprises only the equipment required for teaching the principles of electrical energy production from wind power (i.e., it does not included the equipment related to electrical energy production from solar power).
List of equipment
Qty | Description | Model Number |
---|---|---|
1 | Packing Instructions Solar-Wind System | 8128984 |
1 | Solar/Wind Energy Mobile Workstation | 46801-J |
1 | Battery Bank | 65917 |
1 | Battery Bank Junction Box | 66050 |
2 | Electrical AC Outlet | 66051-1 |
3 | Ammeter | 66052 |
1 | DC Power Distribution Panel | 66053 |
2 | Horizontal-Mount Disconnect Switch | 66054-H |
2 | Vertical-Mount Disconnect Switch | 66054-V |
1 | Diversion Load Controller | 66056 |
1 | Dump Load | 66057 |
3 | DC Circuit Breaker | 66058 |
1 | kWh Meters with AC Circuit Breaker Box | 66059 |
4 | AC/DC Wall Switch | 66060 |
1 | Lockout/Tagout Module | 66061 |
1 | Power Bus Bar | 66062 |
1 | Power Inverter | 66064 |
1 | Stop Switch | 66066 |
2 | DC Lamp Socket | 66067 |
1 | Wind Turbine Generator with DC Motor (for Wind Simulator) | 66075 |
1 | DC Motor Controller (for Wind Simulator) | 66153 |
1 | Accessories Package | 66154 |
1 | Connection Cables Kit | 87339 |
1 | Power Usage Monitor | 66063 |
1 | Multimeter | 6394-A |
1 | Energy Fundamentals (Workbook) | 86514-2 |
1 | Energy Fundamentals (Workbook (Instructor)) | 86514-3 |
1 | Trainer Familiarization and Safety (Workbook) | 86515-2 |
1 | Trainer Familiarization and Safety (Workbook (Instructor)) | 86515-3 |
1 | Wind Turbine (Workbook) | 86517-2 |
1 | Wind Turbine (Workbook (Instructor)) | 86517-3 |
1 | Solar/Wind Systems (Workbook) | 86518-2 |
1 | Solar/Wind Systems (Workbook (Instructor)) | 86518-3 |
1 | Going Green (Workbook) | 86519-2 |
1 | Going Green (Workbook (Instructor)) | 86519-3 |