Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

AC Drive

3183-C

Description

The AC Drive consists of a variable frequency speed drive with V/Hz control. The AC Drive has programmable

inputs and outputs, digital and analog (for PID Control). Some electrical connections can be made using either

the banana jacks or the terminal blocks.

The AC Drive is available in two versions. Model 3183-2 requires three-phase supply (208, 380, or 415 V).

Model 3183-C requires a single-phase supply (120 V - 60 Hz) and connects directly to any standard wall outlet

with a separate power cord equipped with a 5 A fuse (Model 85360). Model 3183-C is not available for 220, 240

V - 50 Hz line supplies.


Download Image

Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).