Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

Three-Phase Regulating Autotransformer

8371

Description

The Three-Phase Regulating Autotransformer consists of a three-phase autotransformer enclosed in a half-size EMS module. Eight safety banana jacks on the module front panel provide access to both sides of the regulating autotransformer. A buck-boost selector switch can be used to increase or decrease the autotransformer output voltage by 15%. A phase-shift selector switch can be used to set the phase shift produced by the autotransformer output voltage to ±15°. A phase sequence indicator on the module front panel indicates the phase sequence of the voltages across the autotransformer.


Regulating Autotransformer
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).