Request Information

For any questions about price, specific products, comments on Lab-Volt products or if you have any issue regarding Lab-Volt products, please contact us using the following email addresses :

services.didactic@festo.com
support.didactic.ca@festo.com
support.didactic.us@festo.com
 

AC Ammeter

8425

Description

The AC Ammeter module is fitted with three separate multi-range ac ammeters for simultaneous measurement of three-phase currents. Two of the three meters have identical ranges while the third instrument has one additional higher range for measurement of the starting current of single-phase motors. Meter ranges and scalar values of each instrument have been carefully selected for compatibility and are appropriate for the electrical values to be measured. All meter readings are direct indications and do not require the indicated value to be mentally multiplied by a constant.

All meters are diode-protected against burnout, should the students miswire a meter by range or function. This permits the greatest latitude of student involvement without fear of damaging equipment. All meters are terminated by 4 mm color-coded safety sockets.


AC Ammeter
Download Image
loading.gif

Texts that will be displayed have been partly translated by an automatic translation system.

To view any text in its original language (English), leave the mouse pointer on this text (or touch the text if you use a tablet).